??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKS-S 48-SP1-05
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BKS-S 48-SP1-05
VERF
Availability
no more available
BC
Order code
BCC006N
TC
Artikelbezeichnung
BKS-S 48-SP1-05
PX
Product view
40507_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, Straight, 3-pin, A-coded, Cable = PUR welding spark resistant Orange, 5 m, drag chain compatible, Number of conductors = 3, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 60 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.